Komatsu HD405

Komatsu HD405

Price
37,947 USD
Year
2004
Working hours
21740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu HD405
CategoryArticulated Dump Trucks (ADTs)
Serial NumberHD4052139
Unit NumberHD4052139
Catalog NumberCU4655329
Manufacturing Year2004
Hours21740 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 37,947
Tax (19%)$ 7,210
Price Including Tax$ 45,157
Details
Additional InformationENGINEPOWER: 495 HP
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 20 %
Features
Additional InformationENGINEPOWER: 495 HP
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone