Komatsu HD405

Komatsu HD405

Price
46,248 USD
Year
2006
Working hours
26467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu HD405
CategoryArticulated Dump Trucks (ADTs)
Serial NumberKMTHD030K26007130
Unit NumberKOMAT00463
Catalog NumberCU4640736
Manufacturing Year2006
Hours26467 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 46,248
Tax (19%)$ 8,787
Price Including Tax$ 55,035
Details
Additional InformationTIRES CONDITION REAR LEFT: 60 %
ENGINEPOWER: 495 HP
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION MIDDLE RIGHT: 60 %
TIRES CONDITION MIDDLE LEFT: 60 %
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
ENGINEPOWER: 495 HP
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION MIDDLE RIGHT: 60 %
TIRES CONDITION MIDDLE LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone