Euclid-Hitachi R40

Euclid-Hitachi R40

Price
On Request
Year
1996
Working hours
12100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandEuclid-Hitachi R40
CategoryArticulated Dump Trucks (ADTs)
Serial Number402TDC75416
Unit NumberEUCLI99664
Catalog NumberCU4465609
Manufacturing Year1996
Hours12100 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR RIGHT: 25 %
TIRES CONDITION REAR LEFT: 25 %
TIRES CONDITION FRONT LEFT: 35 %
TIRES CONDITION FRONT RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone