Caterpillar 775G

Caterpillar 775G

Price
299,900 USD
Year
2012
Working hours
26067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 775G
CategoryArticulated Dump Trucks (ADTs)
Serial NumberMJS00324
Unit NumberRUC0320
Catalog NumberCU4404220
Manufacturing Year2012
Hours26067 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 299,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
VIMSVIMS
MUFFLERMUFFLER
STARTER, ELECTRICSTARTER, ELECTRIC
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TIRES, 24.0R35 MX XDTB** E4
LANGUAGE, ADVISOR
COVER GROUP
INSTRUCTION,NORTH AMERICA ANSI
3000 TRANSMISSION & DRIVE LINE
EXHAUST, BODY HEAT/DIVERTER
PRODUCT LINK - SATELLITE(ANSI)
3100 TC, TD, RETARDER
3000004 775G OFF-HIGHWAY TRUCK
SERVICE PACKAGE 9 (ANSI)
108D CLEAN EMISSIONS MODULE T4I
775G OFF-HIGHWAY TRUCK
LANE 2 ORDER
BODY MOUNTING ARR
DOMESTIC TRUCK, BODY REMOVED
VISIBILITY PKG 4
PERFORMANCE PKG 3,TIER 4 FINAL
1000 ENGINE
PACKAGE, COLD WEATHER, 120V
ACCUMULATOR AR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • truck body
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmost are off machine
  • Good
  • Good
  • Good
  • Goodwork cloths
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • NoSide Plates Damp Dirt collected
  • No
  • ok
  • ok
cooling system
  • GoodTransimission cooler was replaced with Trans Overhaul
  • Good
  • Good
  • Good
  • Good
  • GoodAll new ELC coolant
  • Good
electrical, starting and charging system
  • Good
  • GoodNew
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission , Torque convertor, Pump was just reconditioned Over 65000 dollars spent on the recondtion which included a new pump and Reman Transmission cooler
steering
  • Good
  • GoodMinor play
  • Good
  • GoodNo Nitrogen charge for hauling
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Complete PM 4 performed at current hours
axle assemblies
  • Good
  • Good
  • Good
  • Good
general condition
  • GoodSome minor rust on the underneath side of the bed
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Reconditioned
truck body
  • Good
  • Gooduseable for age
  • Good
truck body & cylinders
  • Good
  • Good
  • GoodSome minor rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 2400R35 mix and max all are 50% or better
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBS50
Left RearMAxam50
Left Rear InsideMich50
Right Frontyoko50
Right Rearcant see brand
Right Rear InsideMaxam
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone