Caterpillar 772

Caterpillar 772

Price
219,229 USD
Year
2012
Working hours
8071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 772
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRLB00842
Unit NumberRLB00842
Catalog NumberCU4449001
Manufacturing Year2012
Hours8071 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 219,229
Tax (19%)$ 41,653
Price Including Tax$ 260,882
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 30 %
OPERATING WEIGHT: 47 T
PAYLOAD: 50 T
TIRES CONDITION REAR RIGHT: 20 %
BODY CAPACITY: 32 CBM
ENGINEPOWER: 543 HP
BODY CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone