Caterpillar 745C

Caterpillar 745C

Price
387,268 USD
Year
2015
Working hours
2600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00891
Unit NumberTFK00891
Catalog NumberCU4351389
Manufacturing Year2015
Hours2600 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 387,268
Tax (19%)$ 73,581
Price Including Tax$ 460,849
Features
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
OPERATING WEIGHT: 33.4 T
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
ENGINEPOWER: 518 HP
TIRES CONDITION MIDDLE LEFT: 70 %
TIRES CONDITION MIDDLE RIGHT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone