Caterpillar 745-04

Caterpillar 745-04

Price
380,000 USD
Year
2018
Working hours
3167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745-04
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T600481
Unit NumberUS-1219808
Catalog NumberCU4641483
Manufacturing Year2018
Hours3167 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 380,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • No
  • YesTaken 7-6-20 @ 3165 hrs
  • Good
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good95% fuel level, fast fuel
  • Good
  • GoodRight front lower edge cracked
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDriver installed September 2018. Passenger installed July 2020
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good84 ambient - 53 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 110 vent
  • Good
  • Good3167 hours
  • Good
  • GoodAM/FM/Bluetooth
  • GoodAir suspension, heated, cooled
  • GoodAir suspension, heated, cooled.
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes2017 Nonroad
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 7-6-20 @ 3165 hrs
  • GoodRed
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 7-6-20 @ 3165 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • GoodServiced 7-6-20 @ 3165 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • GoodParking brake rotor
  • Good
  • GoodServiced 7-6-20 @ 3165 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • GoodServiced 7-6-20 @ 3165 hrs
  • Good
  • Good
  • Good
  • FairFogged
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
emissions
  • No
  • 100%
  • Good
  • Good
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 80%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone L-Traction5286NoYesYes
Left FrontBridgestone L-traction4575NoYesYes
Left RearBridgestone L-Traction4880NoYesYes
Right CenterBridgestone L-Traction4778NoYesYes
Right FrontBridgestone L-Traction4778NoYesYes
Right RearBridgestone L-Traction4676NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone