Caterpillar 745-04

Caterpillar 745-04

Price
378,000 USD
Year
2018
Working hours
3499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745-04
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T600369
Unit NumberUS-1219806
Catalog NumberCU4639237
Manufacturing Year2018
Hours3499 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 378,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • No
  • YesTaken 6-23-20 @ 3494 hrs
  • Good
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good95% fuel level, fast fuel
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDriver installed May 2020, passenger installed July 2020
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good80 ambient - 58 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 111 vent
  • Good
  • Good3499 hours
  • Good
  • GoodAM/FM/Bluetooth
  • Good
  • GoodAir suspension, heated, cooled
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes2017 Nonroad
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 6-23-20 @ 3494 hrs
  • GoodRed
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 6-23-20 @ 3494 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHYD
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • GoodServiced 6-23-20 @ 3494 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • GoodParking brake rotor
  • Good
  • GoodServiced 6-23-20 @ 3494 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • GoodServiced 6-23-20 @ 3494 hrs
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
emissions
  • No
  • 100%
  • Good
  • Good
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDented
  • Good
tires
  • No
  • Yes
  • 76%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone L-Traction4371NoYesYes
Left FrontBridgestone L-traction4575NoYesYes
Left RearBridgestone L-Traction4676NoYesYes
Right CenterBridgestone L-Traction4880NoYesYes
Right FrontBridgestone L-Traction4880NoYesYes
Right RearBridgestone L-Traction4575NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone