Caterpillar 745-04

Caterpillar 745-04

Price
385,000 USD
Year
2018
Working hours
2784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745-04
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T600469
Unit NumberUS-1219807
Catalog NumberCU4639747
Manufacturing Year2018
Hours2784 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 385,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
CYCLE COUNTER
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • No
  • YesTaken 6-24-20 @ 2781 hrs
  • Good
  • Good
  • GoodEROPS
  • Good
  • FairBoth bed decals and door decal damaged
  • Good
  • Good
  • Good
  • Good90% fuel level
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBoth installed July 2020
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good93 ambient - 55 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 140 vent
  • Good
  • Good2784 hours
  • Good
  • GoodAM/FM/Bluetooth
  • Good
  • GoodAir suspension, heated, cooled
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes2017 Nonroad
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 6-24-20 @ 2781 hrs
  • GoodRed
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 6-24-20 @ 2781 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • GoodServiced 6-24-20 @ 2781 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • GoodParking brake rotor
  • Good
  • GoodServiced 6-24-20 @ 2781 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • GoodServiced 6-24-20 @ 2781 hrs
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
emissions
  • No
  • 100%
  • Good
  • Good
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 82%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone L-Traction5185NoYesYes
Left FrontBridgestone L-traction5083NoYesYes
Left RearBridgestone L-Traction5185NoYesYes
Right CenterBridgestone L-Traction5083NoYesYes
Right FrontBridgestone L-Traction4880NoYesYes
Right RearBridgestone L-Traction4778NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone