Caterpillar 745C

Caterpillar 745C

Price
290,460 USD
Year
2016
Working hours
6,114 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00863
Unit NumberPGN0234
Catalog NumberCU4754861
Manufacturing Year2016
Hours6,114 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax290,460 USD
Tax-
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FENDER COVER
FUEL ADDITIVE, ANTI WAX
DOMESTIC
NO SOUND SUPPRESSION (HRC)
LANE 1 ORDER
KIT, HEATED BODY EXHAUST
PRODUCT LINK, SATELLITE PL321
SEAT, STANDARD
NO ROOF LIGHTS
TANK, STANDARD FUEL
BODY, STANDARD
EXHAUST, STANDARD
MIRROR, STANDARD
KIT, PAYLOAD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
LUBRICATION, MANUAL
745C ARTICULATED TRUCK 2016
FILM GROUP, ANSI
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
AID, STANDARD STARTING
AM/FM RADIO (BLUETOOTH READY)
NO TAILGATE
NO MACHINE SECURITY SYSTEM
SPECIAL PACK
CMPD SOFTWARE
TIRES, 29.5R25 BS ** VLTA E-3
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone