Caterpillar 745C

Caterpillar 745C

Price
247,958 USD
Year
2015
Working hours
8932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00161
Unit NumberTFK00161
Catalog NumberCU4720437
Manufacturing Year2015
Hours8932 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax247,958 USD
Tax (19%)47,112 USD
Price Including Tax295,070 USD
Details
Additional InformationOPERATING WEIGHT: 33.4 T
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 80 %
BODY CONDITION: 50 %
ENGINEPOWER: 518 HP
TIRES CONDITION MIDDLE RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION MIDDLE LEFT: 80 %
Features
Additional InformationOPERATING WEIGHT: 33.4 T
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 80 %
BODY CONDITION: 50 %
ENGINEPOWER: 518 HP
TIRES CONDITION MIDDLE RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION MIDDLE LEFT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 3614933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone