Caterpillar 745 C

Caterpillar 745 C

Price
365,000 USD
Year
2015
Working hours
6159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745 C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00300
Unit Number1184157
Catalog NumberCU4363299
Manufacturing Year2015
Hours6159 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 365,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • FairHeavy scratches on front bumper
  • Good
  • Good
  • FairBoth sides of dump bed are worn with scratches
  • FairSome wear and rust On both fenders on right and left of machine
  • FairSome scratches on left side at battery kill compartment.
  • Good
  • Good
  • Good
  • Good
  • Fairpaint is faded & dull, scrapes & scratches
  • Good
  • Good
  • FairLower panel on right front is bent inward
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairworn
  • GoodAir ride
  • Fairworn, stained fabric
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome lip seal seeping on right cylinder
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet System
  • No
hydraulics
  • Good
  • Good
  • Good
  • FairHard to see in sight glasses
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Fair Retail machine.
emissions
  • Good
  • Good
  • Yes
  • 85%
suspension
  • Fairhas wear
  • Fairhas wear
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • FairNormal wear
  • FairHas slight warp
  • Good
  • Good
  • Good
  • Good
  • FairHole in left side close to rear. both top sides of truck are scraped, 745C decals are scraped
  • FairTailgate end plate is bent & dented
  • Good
  • Head board has large crack at front of truck bed
tires
  • Yes
  • 35%
  • 29.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone2025NoYesNo
Left FrontBridgestone3535NoYesYes
Left RearBridgestone1720NoYesYes
Right CenterBridgestone2540NoYesYes
Right FrontPrime X2650NoNoYes
Right RearBridgestone2440NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone