Caterpillar 740B

Caterpillar 740B

Price
287,500 USD
Year
2013
Working hours
5434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R01730
Unit Number1610U022
Catalog NumberCU2349243
Manufacturing Year2013
Hours5434 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$ 287,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
TAILGATETAILGATE
LINER, STEEL BEDLINER, STEEL BED
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
HEATED BEDHEATED BED
HI SPEED OIL CHANGEHI SPEED OIL CHANGE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
ENGINE BRAKEENGINE BRAKE
Additional Information29.5 R 25 TIRES
PICTURES AS OF: 8/23/17 4495 HOURS
REAR CAMERA SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • Goodlight scuffing RH front corner
  • Goodnot damaged
  • Fairbed decals scuffed
  • FairRH front outer skirt scuffed & cracked at bottom - usable
  • Fairhood is good // RH skirt has minor damage - usable
  • Goodno dents or leakage
  • Goodnot damaged
  • Goodno heavy rust
  • Goodno damage -- top landing has slight rusting
  • Goodnot damaged
  • Yeslight clean and detail
  • NoSOS on file from previous dealer services
  • Good appearance.
safety items
  • Goodworking
  • Good
  • Yes
  • Rear camera system.
gauges, operator station, console
  • Goodcold air
  • Gooddull - no cracks
  • Goodworking lights and alarm
  • Goodall working
  • Gooddual outside mirrors -- heated and power adjustable
  • Goodall fan speeds working - good air flow
  • Goodworks
  • Gooddusty // cloth air ride - pump is working
  • Gooddusty
  • Goodall are functional
  • Goodworking - needs new front blade
  • Yes
  • No
  • Yes
  • Has Cat am/fm CD radio. Headliner and interior not damaged - needs detailed.
engine
  • Good
  • Goodworking
  • Goodnot loose
  • Goodno leakage
  • Goodstarts and runs out good
  • Goodno leakage or damage found
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cat C15 - has newer NRS cooler. DPF not damaged - cycling properly.
  • Normal
cooling system
  • Goodno leakage
  • Good
  • Goodno leaks
  • Goodno damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • Goodpower is good
  • Goodno drag
  • Goodno damage found
  • Yes
  • Yeswith bottle
transmission
  • Goodno damage found
  • Goodno looseness or damage - working properly
  • Gooddry
  • Goodno damage found
  • GoodUp and downshifts good - auto shift working
  • Goodno leaks or noise
  • Goodno leakage
  • Goodworks
  • Goodworking / holding
  • Good6 speed
  • Good1 speed
  • No
  • No
steering
  • Gooddry
  • Goodno leakage or damage found
  • Goodno leakage or looseness
  • Goodsteer cylinders not loose
brake
  • Goodholds pressure
  • Goodno leakage or noise
  • Goodno leaks
  • Goodno leaks
  • Goodno leakage
  • Goodnot sticking
  • Goodno leaks or noise
  • Goodwet
  • No
  • Service and parking brakes holding very good.
hydraulics
  • Goodno leakage or damage found
  • No
final drives
  • Goodno leakage or damage
  • Goodno excessive metal on magnetic plugs
  • Goodno leakage or damage
  • Goodno excessive metal on magnetic plugs
  • Goodno leakage or damage
  • Goodno excessive metal on magnetic plugs
  • Goodno damage found
comments, misc. repairs, general remarks
  • 7/11/16 at 3250 hours cylinder and cam replaced due to bearing walking out of bore.
  • Inspected 8/23/17
truck body
  • Goodsteel plated
  • Goodnot damaged
  • Goodnot loose
  • Goodworking properly
  • Goodno cracking or damage found
  • Goodslight dents - no major damage
  • Gooddented -- manual open
tires
  • Rubber will average 65% plus or minus (35% worn)
  • All have minor tread cuts and sidewall scuffs / cuts . Rubber does not need any sections or repairs
  • 29.5 R 25 Michelin XDN+
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin30NoYesYes
Left FrontMichelin32NoYesYes
Left RearMichelin27NoYesYes
Right CenterMichelin31NoYesYes
Right FrontMichelin32NoYesYes
Right RearMichelin27NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone