Quick Search

Caterpillar 740

Caterpillar 740

Price
$375,000
Year
2011
Working hours
14,114 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Yancey CAT
Dacula, GA
+1 770 941 2300
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 740
CategoryOff Highway Trucks
Serial NumberB1P05773
Unit NumberUC14566
Catalog Number4895704
Year2011
Hours14,114 h
CountryUnited States
LocationDacula, GA
Pricing
Price Excluding Tax375,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
RETARDERRETARDER
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
Additional informationCAB
VG COND
AC
MEGA MAC8
R&S SIDE SPRAY
8000GL WATER TANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
1310
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR SUSPENSION
  • Fair
  • Good
  • Good
engine
300
  • No
  • No
  • NoDECAL IS NOT PRESENT ON ENGINE. CAN ORDER & INSTALL IF NEEDED
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
210
  • No
  • Good
  • Good
  • FairOWNER WILL REPLACE THE LIGHT NON WORKING LIGHT BULBS
transmission
400
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • WATER TANK WAS PURCHASED AND INSTALLED IN 2018 AND IS IN VG CONDITION.
  • INSIDE OF TANK IS IN GOOD CONDITION
  • ALL COMPONENTS OF TANK ARE IN GOOD CONDITION AND FUNCTION PROPERLY
  • LINCOLN AUTO LUBE
suspension
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • LIKE NEW FRONT TIRES, REAR AVERAGE 30% TO 50%. ALL IN FAIR TO GOOD CONDITION
  • 29X25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterNoNo
Left FrontNoNo
Left RearNoNo
Right CenterNoNo
Right FrontNoNo
Right RearNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering