Caterpillar 730C

Caterpillar 730C

Price
325,000 USD
Year
2015
Working hours
3680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00778
Unit NumberM436849
Catalog NumberCU2151272
Manufacturing Year2015
Hours3680 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
ANTIFREEZE, -36C (-33F)
C13 ENGINE
CD/RADIO, HEAVY DUTY
CHASSIS, STANDARD
EXHAUST, HEATED BODY
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LINER, DUMP BODY
LUBRICATION, AUTOMATIC
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, SATELLITE PL321
SEAT, STANDARD
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 23.5R25 MX ** XADN+ E-3
3464 GD 1/9/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone