Caterpillar 730C

Caterpillar 730C

Price
220,820 USD
Year
2015
Working hours
4874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF01044
Unit NumberTFF01044
Catalog NumberCU4457170
Manufacturing Year2015
Hours4874 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 220,820
Tax (19%)$ 41,956
Price Including Tax$ 262,776
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
OPERATING WEIGHT: 24.1 T
ENGINEPOWER: 375 HP
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION MIDDLE RIGHT: 60 %
BODY CONDITION: 70 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION MIDDLE LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone