Caterpillar 730C

Caterpillar 730C

Price
On Request
Year
2018
Working hours
2146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial Number2T401053
Unit Number2T401053
Catalog NumberCU4538541
Manufacturing Year2018
Hours2146 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationBODY CAPACITY: 16.9 CBM
OPERATING WEIGHT: 24.1 T
TIRES CONDITION MIDDLE LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
PAYLOAD: 28 T
BODY CONDITION: 90 %
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION MIDDLE RIGHT: 90 %
ENGINEPOWER: 375 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone