Caterpillar 730C

Caterpillar 730C

Price
183,869 USD
Year
2015
Working hours
6177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00801
Unit NumberTFF00801
Catalog NumberCU4703223
Manufacturing Year2015
Hours6177 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax183,869 USD
Tax (16%)29,419 USD
Price Including Tax213,288 USD
Details
Additional InformationENGINEPOWER: 375 HP
OPERATING WEIGHT: 24.1 T
Features
Additional InformationENGINEPOWER: 375 HP
OPERATING WEIGHT: 24.1 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone