Quick Search

Caterpillar 730C

Caterpillar 730C

Price
On Request
Year
2016
Working hours
15,617 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Kavelstorf
+49 3375903412
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 730C
CategoryOff Highway Trucks
Serial Number2T400446
Unit Number2T400446
Catalog Number4890064
Year2016
Hours15,617 h
CountryGermany
LocationKavelstorf
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationENGINEPOWER: 375 HP
BODY CONDITION: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
BODY CAPACITY: 17.5 CBM
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
PAYLOAD: 28 T
TIRES CONDITION MIDDLE RIGHT: 70 %
OPERATING WEIGHT: 24.1 T
TIRES CONDITION MIDDLE LEFT: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering