Caterpillar 725C

Caterpillar 725C

Price
485,000 USD
Year
2014
Working hours
1807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00203
Unit NumberTFB203
Catalog NumberCU2063840
Manufacturing Year2014
Hours1807 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$ 485,000
Tax-
Price Including Tax-
Features
Additional Information4" REMOTE HYD DRAIN VALVE (HYD)
50X1 HOSE REEL
AID, COLD WEATHER STARTING
ANTI-SIPHON FILL
ANTIFREEZE, -36C (-33F)
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FILLER, FAST FUEL
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LUBRICATION, AUTOMATIC
MEGA MAC 5000 GALLON TANK
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 23.5R25 BS ** VLT E-3
WATER CANNON 1 INCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone