Caterpillar 725C2TG

Caterpillar 725C2TG

Price
345,000 USD
Year
2018
Working hours
3725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C2TG
CategoryArticulated Dump Trucks (ADTs)
Serial Number2T300420
Unit Number2T300420
Catalog NumberCU4681351
Manufacturing Year2018
Hours3725 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax345,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationROLL ON-ROLL OFF
FUEL ADDITIVE, ANTI WAX
NO REAR WIPER
LANE 3 ORDER
SEAT, STANDARD
NO ROOF LIGHTS
TANK, STANDARD FUEL
BODY, STANDARD
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
LUBRICATION, MANUAL
FILM GROUP, ANSI
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
AM/FM RADIO (BLUETOOTH READY)
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
PRODUCT LINK, SATELLITE PL631
CMPD SOFTWARE
NO PAYLOAD
HEATER, ENGINE COOLANT, 120V
Features
Additional InformationROLL ON-ROLL OFF
FUEL ADDITIVE, ANTI WAX
NO REAR WIPER
LANE 3 ORDER
SEAT, STANDARD
NO ROOF LIGHTS
TANK, STANDARD FUEL
BODY, STANDARD
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
LUBRICATION, MANUAL
FILM GROUP, ANSI
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
AM/FM RADIO (BLUETOOTH READY)
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
PRODUCT LINK, SATELLITE PL631
CMPD SOFTWARE
NO PAYLOAD
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone