Caterpillar 308E2 CR

Caterpillar 308E2 CR

Price
91,411 USD
Year
2018
Working hours
12 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 CR
CategoryCrawler Excavators
Serial NumberFJX12532
Unit Number80464
Catalog NumberCU4521730
Manufacturing Year2018
Hours12 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 91,411
Tax (10%)$ 9,141
Price Including Tax$ 100,552
Features
Accessories
PRODUCT LINKPRODUCT LINK
AM FM RADIOAM FM RADIO
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

450MM TRACKS
COUNTERWEIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone