X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27950 machines for sale
Current filter
Category
Construction
x
Dump Trucks
x
Articulated Dump Trucks (ADTs)
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Articulated Dump Trucks (ADTs)

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

1,303 Search results for "Current filter"
1..9899100..109
Displaying: 1177 - 1188 Sort by:   ads/page
Caterpillar 745 C, 567,738 USDArticulated Dump Trucks (ADTs)
Iquique, CL
Year: 2017, Working hours: 10 h
FINNING CHILE S.A.
, Specifications
Volvo A40F, 175,000 USDArticulated Dump Trucks (ADTs)
Santiago De Chile, CL
Year: 2012, Working hours: 11632 h
FINNING CHILE S.A.

tailgateauto traction controlultra low sulfur diesel fuelbeaconengine brake, Conditions
Caterpillar 773GLRC, 172,500 USDArticulated Dump Trucks (ADTs)
La Negra (antofagasta), CL
Year: 2012, Working hours: 14780 h
FINNING CHILE S.A.
Caterpillar 773GLRC, 172,500 USDArticulated Dump Trucks (ADTs)
La Negra (antofagasta), CL
Year: 2012, Working hours: 15600 h
FINNING CHILE S.A.
Volvo A40F, 192,500 USDArticulated Dump Trucks (ADTs)
Santiago, CL
Year: 2013, Working hours: 14626 h
FINNING CHILE S.A.

lightingauto traction controlultra low sulfur diesel fuelam fm radioengine brake, Conditions
Caterpillar 745C, 567,738 USDArticulated Dump Trucks (ADTs)
Iquique, CL
Year: 2017, Working hours: 15 h
FINNING CHILE S.A.
, Specifications
Caterpillar 745C, 567,738 USDArticulated Dump Trucks (ADTs)
Iquique, CL
Year: 2017, Working hours: 17 h
FINNING CHILE S.A.
, Specifications
Caterpillar 730C, 206,000 USDArticulated Dump Trucks (ADTs)
Gomez Palacio, MX
Year: 2014, Working hours: 10485 h
MADISA

air conditionereropsproduct link, Specifications Conditions
Volvo A40F, 149,000 USDArticulated Dump Trucks (ADTs)
Santiago, CL
Year: 2012, Working hours: 11186 h
FINNING CHILE S.A.

auto traction controlultra low sulfur diesel fuelbeaconam fm cd radioengine brake, Conditions
Caterpillar 745C, 567,738 USDArticulated Dump Trucks (ADTs)
Iquique, CL
Year: 2017, Working hours: 25 h
FINNING CHILE S.A.
, Specifications
Caterpillar 740, 87,257 USDArticulated Dump Trucks (ADTs)
Kamloops, BC, CA
Year: 2007, Working hours: 17655 h
FINNING CANADA
, Specifications
Caterpillar 769D, 56,921 USDArticulated Dump Trucks (ADTs)
Clermont-ferrand / Cebazat, 63, FR
Year: 2000, Working hours: 20760 h
BERGERAT MONNOYEUR S.A.S.

auto lubeam fm radioepa labelmufflerstarter, electric, Specifications Conditions
 
Compare products
1..9899100..109