X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Dump Trucks
x
Articulated Dump Trucks (ADTs)
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Articulated Dump Trucks (ADTs)

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

1,289 Search results for "Current filter"
1..939495..108
Displaying: 1117 - 1128 Sort by:   ads/page
Volvo A40D, 67,197 USDArticulated Dump Trucks (ADTs)
Cambridge, ON, CA
Year: 2005, Working hours: 17787 h
TOROMONT CAT

tailgateheated bedair conditionerbeacon, Conditions
Caterpillar 735, 78,322 USDArticulated Dump Trucks (ADTs)
Lillooet, BC, CA
Year: 2005, Working hours: 13900 h
FINNING CANADA
, Specifications
Caterpillar 730C, On RequestArticulated Dump Trucks (ADTs)
Rudshøgda, NO
Year: 2014, Working hours: 5010 h
PON EQUIPMENT AS (NORWAY)
Caterpillar 725, 140,741 USDArticulated Dump Trucks (ADTs)
Czeladź, PL
Year: 2013, Working hours: 7220 h
BERGERAT MONNOYEUR SP. Z O.O.

tailgateair conditionerce plateam fm radio, Specifications Conditions
Caterpillar 775E, On RequestArticulated Dump Trucks (ADTs)
Caen / Verson, 14, FR
Year: 2005, Working hours: 33892 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Terex TR40, 22,119 USDArticulated Dump Trucks (ADTs)
Rodez / Onet-le-chateau, 12, FR
Year: 2001, Working hours: 17415 h
BERGERAT MONNOYEUR S.A.S.

air conditionerce platelightingam fm radio, Conditions
Terex TR70, 41,909 USDArticulated Dump Trucks (ADTs)
Alsfeld, DE
Year: 2002, Working hours: 22940 h
ZEPPELIN BAUMASCHINEN
Belle ENGINEERING COMPANY B40D, 139,698 USDArticulated Dump Trucks (ADTs)
Niort, 79, FR
Year: 2015, Working hours: 9859 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 730C, 174,436 USDArticulated Dump Trucks (ADTs)
Cardiff, UK
Year: 2014, Working hours: 8783 h
FINNING (U.K.) LTD.
Caterpillar 745C, 216,532 USDArticulated Dump Trucks (ADTs)
Alsfeld, DE
Year: 2015, Working hours: 8044 h
ZEPPELIN BAUMASCHINEN
Caterpillar 740, 60,851 USDArticulated Dump Trucks (ADTs)
Candiac, QC, CA
Year: 2008, Working hours: 50958 h
TOROMONT CAT

lightingbeaconam fm cd radioepa labelengine brake, Specifications Conditions
Caterpillar 725C, On RequestArticulated Dump Trucks (ADTs)
Rudshøgda, NO
Year: 2014, Working hours: 4140 h
PON EQUIPMENT AS (NORWAY)
 
Compare products
1..939495..108