Currently 17659 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
641 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 740GCTG, 495,0002020
10421 Fern Hill Drive, FL
7,940 h

See Details
CAT 773E, 310,0002003
Augusta, GA
20,953 h Conditionslightingair conditionerretarderauto lubemuffler

See Details
CAT 745C, 324,4002015
Fairbanks, AK
5,257 h Specifications

See Details
CAT 745C, 291,6002015
Fairbanks, AK
7,407 h Specifications

See Details
CAT 725 C 2, 279,0002019
Girard, OH
4,505 h Conditionsepa labelproduct linkrear view cameralightingrops - enclosed

See Details
CAT 725C, 279,0002019
Girard, OH
4,631 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
CAT 773D, 179,5001996
Henderson, NV
15,714 h Conditions

See Details
CAT 745C, 308,0002017
Davenport, IA
6,537 h Specifications Conditionsair conditionerbed, heatedrops - enclosedtailgatelighting

See Details
CAT 745, 359,2052019
Waco, TX
6,121 h Specificationslightingproduct linktailgateauto lubefast fuel

See Details
CAT 745-04, 573,7002022
Wichita, KS
2,690 h Conditions

See Details
CAT 725TG, 425,0002021
525 County Road 640 East, FL
4,060 h

See Details
John Deere & CO. 350DII, 120,0002011
Monroe, NJ
10,478 h Conditionslightingam fm cd radioair conditionereropsepa label

See Details
CAT 745, 988,2642023
Rock Springs, WY
289 h

See Details
CAT 745, 988,2642023
Rock Springs, WY
304 h

See Details
CAT 745TG, 295,0002019
10421 Fern Hill Drive, FL
7,747 h

See Details
CAT 745, 273,0002019
Corpus Christi, TX
6,087 h Specificationslightingproduct linkultra low sulfur diesel fueltailgateauto lube

See Details
CAT 730TG, 475,0002021
6724 33rd Street East, FL
4,649 h

See Details
CAT 730TG, 475,0002021
525 County Road 640 East, FL
4,023 h

See Details
MISCELLANEOUS MFGRS 1500, 8,0002017
Yakima, WA
1,325 h

See Details
CAT 730TG, 435,0002021
9901 Ringhaver Drive, FL
4,259 h

See Details
CAT 772G, 189,0002017
San Antonio, TX
18,801 hair conditionertailgate

See Details
CAT 730TG, 425,0002021
10421 Fern Hill Drive, FL
3,644 h

See Details
CAT 730TG, 425,0002021
10421 Fern Hill Drive, FL
4,734 h

See Details
CAT 730TG, 425,0002021
6724 33rd Street East, FL
4,637 h

See Details
Show more results

Off Highway Trucks