Currently 17658 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
641 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 745-04, 568,3002022
Wichita, KS
2,929 h Conditions

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B30E, 450,0002021
Fredericksburg, TX
313 h Conditionsam fm radiolightingair conditionereropsbed, standard

See Details
CAT 769C, 25,0001980
San Antonio, TX
49,409 h Conditionslightingproduct linkair conditionerretardermuffler

See Details
CAT 7452018
Cleburne, TX
5,419 h Specificationsproduct linkair conditionertailgatefast fuel

See Details
CAT 735, 92,5002002
Portland, OR
16,747 hair conditionerretarderbody liner

See Details
CAT 745C T, 209,9022016
Lansing, MI
6,989 h Conditions

See Details
CAT 7252021
FL
1,542 h Specificationsam fm radioproduct linkeropstailgate

See Details
CAT 7452018
Corpus Christi, TX
6,270 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 7452019
Corpus Christi, TX
6,059 h Specificationslightingproduct linkair conditionereropstailgate

See Details
CAT 725TG, 435,0002020
9901 Ringhaver Drive, FL
4,198 h

See Details
CAT 725C2TG, 453,0702020
415 Community College Pky, FL
4,461 h

See Details
CAT 730TG, 495,0002021
10421 Fern Hill Drive, FL
3,490 h

See Details
CAT 745, 220,5002019
Irving, TX
8,080 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 7452018
Victoria, TX
6,890 h Specificationsproduct linkultra low sulfur diesel fuelair conditionertailgateauto lube

See Details
CAT 730TG, 450,0002021
6724 33rd Street East, FL
4,099 h

See Details
CAT 745, 252,0002019
Austin, TX
7,332 h Specificationslightingproduct linkair conditionertailgateauto lube

See Details
CAT 725TG, 475,8902021
6724 33rd Street East, FL
3,557 h

See Details
CAT 745, 246,7502019
Corpus Christi, TX
7,935 hlightingproduct linkair conditionertailgateauto lube

See Details
CAT 745, 393,5002021
FL
4,839 h Specificationsair conditionertailgatelightingultra low sulfur diesel fuelmirrors

See Details
CAT 74504, 285,0002018
Giddings, TX
9,169 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 74504, 285,0002017
Giddings, TX
9,168 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 730TG, 395,0002020
10421 Fern Hill Drive, FL
3,707 h

See Details
CAT 7452019
Corpus Christi, TX
7,758 h Specificationsam fm radiolightingproduct linkair conditionererops

See Details
CAT 730TG, 410,0002020
9901 Ringhaver Drive, FL
5,306 h

See Details
Show more results

Off Highway Trucks