Currently 17643 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
639 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 740GCTG, 450,0002020
10421 Fern Hill Drive, FL
6,592 h

See Details
CAT 730TG, 425,0002021
Jacksonville, FL
4,477 h

See Details
CAT 745TG, 525,0002019
10421 Fern Hill Drive, FL
5,922 h

See Details
CAT 725C2, 255,7502017
Springfield, IL
5,601 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorsair suspension seat

See Details
CAT 725C2 WT, 297,5002016
IL
6,260 hair conditionertank - 5,000 gallonlightingrops - enclosedretarder

See Details
CAT 745-04, 567,5002019
Peoria, IL
3,382 hair conditionereropsheated bedtailgateam fm radio

See Details
CAT 777G, 1,328,2502019
Harrisburg, PA
15,001 h Conditionsrops

See Details
CAT 725C22019
FL
3,480 h Specifications

See Details
CAT 745, 390,0002018
Turbotville, PA
5,513 h Conditionslightingeropsepa labelretardersupp steer

See Details
CAT 730C WW, 485,6452019
Harrisburg, PA
6,370 h Conditionslightingproduct linkam fm cd radioultra low sulfur diesel fuelerops

See Details
CAT 7252021
FL
1,934 h Specificationsproduct linkerops

See Details
CAT 74504, 348,7502019
Lavergne, TN
5,625 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
CAT 725CWT, 298,5002015
St. Joe, MO
8,393 hwater cannon

See Details
CAT 770G, 710,0002019
Cedar Rapids, IA
2,947 hair conditionerauto lubebed liner - steelbed, dual sloperetarder

See Details
CAT 745, 265,0002017
TX
7,260 h Specificationsproduct linktailgateauto lubefast fuel

See Details
CAT 740GCTG, 695,0002022
10421 Fern Hill Drive, FL
3,298 h

See Details
CAT 730TG, 525,0002022
9901 Ringhaver Drive, FL
2,159 h

See Details
CAT 769C, 25,0001980
San Antonio, TX
43,753 h Conditionslightingair conditionerretardermufflerstarter, electric

See Details
CAT 74504, 315,0002018
Nacogdoches, TX
7,361 h Conditionslightingair conditionereropsbed, standarddiff lock/unloc

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,487 h

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,533 h

See Details
CAT 730-04, 344,6002020
Topeka Area, KS
3,364 h

See Details
CAT 730TG, 425,0002020
Jacksonville, FL
4,758 h

See Details
CAT 745-04, 568,3002022
Wichita, KS
2,929 h Conditions

See Details
Show more results

Off Highway Trucks