Currently 18013 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
607 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 740GCTG, 625,0002023
10421 Fern Hill Drive, FL
1,674 h

See Details
CAT D400E, 52,5001998
Novi, MI
16,494 h Conditionsair conditionerlightingrops - enclosedmirrorsair suspension seat

See Details
CAT 745-04, 324,8412019
Tucson, AZ
6,912 h

See Details
CAT 725, 173,6852011
Mesa, AZ
7,119 hair conditionerproduct linkretarder

See Details
CAT 745 T, 229,9042017
Brownstown Twp., MI
7,096 h Conditionstier 1 compliantair conditionerproduct linkrear view cameratailgate

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B20E, 307,3922022
Mesa, AZ
1,297 h

See Details
CAT 745C, 390,0002015
Marquette, MI
8,022 h Specifications Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740B, 205,0002013
Belfair, WA
10,798 h Specifications Conditions

See Details
CAT 745, 422,3002018
Somerset, PA
5,031 h Conditionslightingeropsbed, standardretarderauto lube

See Details
CAT 745-04, 510,1002020
Wichita, KS
3,421 h

See Details
CAT 74004GC, 579,8902020
Turbotville, PA
1,741 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 730, 384,2352019
Mesa, AZ
4,915 h

See Details
CAT 745C T, 234,9022015
Saginaw, MI
6,417 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 745C, 330,0002015
Murrysville, PA
5,325 h Conditionslightingeropsliner, steel bedretardersupp steer

See Details
CAT 745, 495,0002019
Murrysville, PA
3,427 h Conditionslightingproduct linkeropsbed, standardheated bed

See Details
CAT 730TG, 395,0002019
10421 Fern Hill Drive, FL
7,294 h

See Details
CAT 725C2TG, 449,5662018
10421 Fern Hill Drive, FL
3,608 h

See Details
CAT 775F, 518,9002008
Harrisburg, PA
24,362 h Conditionslightingproduct linkepa labelretarderrops - enclosed

See Details
CAT 74504, 335,0002019
Waco, TX
6,371 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 777F, 695,0002010
Harrisburg, PA
25,828 h Conditionslightingproduct linkretarderce plateauto lube

See Details
CAT 730TG, 525,0002021
10421 Fern Hill Drive, FL
4,309 h

See Details
CAT 740GCTG, 575,0002019
10421 Fern Hill Drive, FL
7,151 h

See Details
CAT 730TG, 425,0002021
10421 Fern Hill Drive, FL
5,406 h

See Details
CAT 745C T, 204,9042016
Lansing, MI
7,583 h Conditionsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

Off Highway Trucks