Currently 17784 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
605 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT D400E, 52,5001997
Novi, MI
18,609 h Conditionslightingrops - enclosedmirrorsair suspension seatdifferential lock

See Details
CAT 772G, 395,0002016
Indianapolis, IN
8,853 h Conditionsair conditionerlightingradio - am fm radioauto lubeexhaust heat

See Details
CAT 740B, 429,0002014
Mokena, IL
3,915 hair conditionerbed liner - steelrops - enclosedtailgatelighting

See Details
CAT 730, 484,5002021
Cedar Rapids, IL
1,686 h Conditionsair conditionerbed liner - steelbed, heatedrops - enclosedtailgate

See Details
CAT 772G, 825,0002021
Indianapolis, IN
965 h Conditions Special Offers Customer Value Agreementair conditionerlightingmirrorsradio - am fm radioauto lube

See Details
CAT 725TG, 325,0002021
9901 Ringhaver Drive, FL
4,524 h

See Details
CAT 745, 390,6002017
Cleburne, TX
4,104 ham fm radioair conditionereropstailgate

See Details
CAT 745 TG, 898,8002024
Hurricane, UT
194 h

See Details
CAT 740, 105,0002004
Aurora, CO
27,085 h Conditions

See Details
CAT 725TG, 375,0002022
Jacksonville, FL
3,655 h

See Details
CAT 740B, 120,0002014
Customer Yard, UT
11,000 h

See Details
CAT 745, 305,0002017
Fayetteville, NC
6,015 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740B, 235,0002013
Indianapolis, IN
7,818 h Conditionslightingam fm cd radioair conditionereropssupp steer

See Details
CAT 740GC, 482,0612022
Tucson, AZ
3,126 h

See Details
CAT 740B, 249,5002014
Indianapolis, IN
7,022 h Conditionslightingam fm cd radioair conditionereropstailgate

See Details
CAT 740GCTG, 625,0002023
10421 Fern Hill Drive, FL
1,627 h

See Details
CAT D400E, 52,5001998
Novi, MI
16,494 h Conditionsair conditionerlightingrops - enclosedmirrorsair suspension seat

See Details
CAT 745-04, 324,8412019
Tucson, AZ
6,893 h

See Details
CAT 725, 173,6852011
Mesa, AZ
7,112 hair conditionerproduct linkretarder

See Details
CAT 745C, 390,0002015
Marquette, MI
8,022 h Specifications Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740B, 205,0002013
Belfair, WA
10,798 h Specifications Conditions

See Details
CAT 745, 422,3002018
Somerset, PA
5,031 h Conditionslightingeropsbed, standardretarderauto lube

See Details
CAT 745-04, 510,1002020
Wichita, KS
3,421 h

See Details
CAT 74004GC, 579,8902020
Turbotville, PA
1,741 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
Show more results

Off Highway Trucks