Currently 11153 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
433 Search results for "Current filter"
1..293031
Displaying: 421 - 433 Sort by:   ads/page
Caterpillar 794AC, On Request2015
South Guildford, WA
10,817 h Specificationsauto lubevimsfire suppressionmufflerstarter, electric

See Details
Caterpillar 745, $284,8022016
Madrid
7,865 h

See Details
Caterpillar 725C, $357,00020151,665 h Specifications

See Details
Caterpillar 725C, $357,0002015
San Juan
2,248 h Specifications

See Details
Caterpillar 725C, $357,0002015
San Juan
1,777 h Specifications

See Details
Caterpillar 740B, On Request2012
Kuantan
15,191 h Specifications

See Details
Caterpillar 745C, On Request20166,585 h Specifications

See Details
Caterpillar 745-04LRC, On Request2018
Riyadh
11,416 h Conditionsbed, standardproduct linklightingbeaconam fm cd radio

See Details
Caterpillar 745-04LRC, On Request2018
Riyadh
10,138 h Conditionsejectorproduct linklightingam fm cd radioepa label

See Details
Caterpillar 745-04LRC, On Request2018
Riyadh
9,271 h Conditionseropsbed, standardlightingbeaconam fm cd radio

See Details
Caterpillar 730, On Request2022
Nearly New Moissy Cramayel, 77
7 h Specifications

See Details
Caterpillar 730, On Request2022
Nearly New Moissy Cramayel, 77
7 h Specifications

See Details
Caterpillar 730C2, On Request2018
Nearly New // Nancy / Gondreville, 54
4,650 h Specifications

See Details
 
Compare products
1..293031

Off Highway Trucks

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.