Currently 17660 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
641 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 725TG, 475,8902021
525 County Road 640 East, FL
2,547 h

See Details
CAT 730C WT, 352,5002015
IL
8,405 hair conditionerhose reelrops - enclosedtank - 6,000 gallonultra low sulfur diesel fuel

See Details
Doosan DA30, 134,4342013
Milford, MA
9,715 h Conditionsair conditionerrear view cameratailgatelightingrops - enclosed

See Details
CAT 730 TG, 520,0002023
Logan, UT
1,565 h

See Details
CAT 775E, 54,1182005
Eloy, AZ
49,853 h

See Details
CAT 725C, 299,0002015
Cheyenne, WY
6,348 h

See Details
CAT 735-04, 564,3002022
Sedalia, MO
519 h

See Details
CAT 730, 325,0002021
Charlotte, NC
5,192 h Conditionsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 745-04, 499,2002020
Sedalia, MO
4,284 h

See Details
CAT 770G2021
KY
2,734 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerepa label

See Details
CAT 74504, 430,0002019
Waco, TX
4,316 h Conditions Special Offers Customer Value Agreementlube truckam fm radiolightingproduct linkultra low sulfur diesel fuel

See Details
CAT 735-04, 475,2002021
Chanute, KS
967 h

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B20E, 150,0002018
Raleigh, NC
3,763 h Conditionsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 740GC-04, 440,1002019
Topeka, KS
4,131 h

See Details
CAT D400E, 57,5001996
Novi, MI
6,593 h Conditionsair conditionerproduct linktailgatelightingrops - enclosed

See Details
Volvo A30D, 54,0002003
Saginaw, MI
17,484 h Conditionsair conditionertailgatelightingrops - enclosedmirrors

See Details
CAT 725, 200,0002017
City Of Industry, CA
9,043 h

See Details
CAT 745, 365,0002019
Charlotte, NC
5,313 h Conditionsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 740B, 217,0002014
Statham, GA
11,776 h Conditionsair conditionerproduct linktailgatelightingrops - enclosed

See Details
CAT 777F, 642,8582007
Harrisburg, PA
31,873 h Conditionsproduct linkretarderce plateauto lubebeacon

See Details
Volvo A30D, 53,0002003
Saginaw, MI
18,711 h Conditionsair conditionertailgatelightingrops - enclosedmirrors

See Details
CAT 745-04, 520,9002020
Olathe, KS
3,778 h

See Details
CAT 730TG, 495,0002022
Midway, FL
1,750 h

See Details
CAT 730 WT, 230,0002012
City Of Industry, CA
10,508 h

See Details
Show more results

Off Highway Trucks