Currently 17753 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
600 Search results for "Current filter"
Displaying: 505 - 528 Sort by: 
CAT 730-04A, 366,9592022
Alsfeld
979 h

See Details
CAT 730-04A, 360,5772022
Alsfeld
1,371 h

See Details
John Deere & CO. 460E, 215,0322015
Thunder Bay, ON
8,300 h Conditionsair conditionertailgatelightingmirrors

See Details
CAT 7452021
Clayton, VI
1,661 hair conditionerauto luberadiofast fill fuelbed type - standard

See Details
Wacker DT15, 15,8482019
Glinde
555 h

See Details
CAT 740-EJ2018
Clayton, VI
6,754 h Specificationsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 730C, 206,34820157,147 h

See Details
CAT 740, 110,0002010
Region Metropolitana De Santiago
12,145 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
Wacker DT15, 15,8482019
Glinde
650 h

See Details
Paus PMKM-100102012
Lima
6,152 h Conditionslighting

See Details
CAT 730, 236,6932019
Leeds
5,313 h

See Details
CAT 740, 105,0002010
Region Metropolitana De Santiago
13,260 h

See Details
CAT 745-04, 392,4132021
Winsford
2,814 h

See Details
CAT 740, 120,0002010
Region Metropolitana De Santiago
11,237 h

See Details
CAT 777D CCR, 403,9002012
Chihuahua
9,911 h Specifications Conditions Rebuildlightingair conditionerepa labelbody linerexhaust heat

See Details
CAT 745-04, 362,3722018
Quebec City, QC
8,737 ham fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 793C, 224,7522000
Kalgoorlie, WA
130,552 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 224,7522002
Kalgoorlie, WA
115,628 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 224,7522003
Kalgoorlie, WA
107,850 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 224,7522001
Kalgoorlie, WA
127,984 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 793C, 224,7522006
Kalgoorlie, WA
95,265 hlightingair conditionerretarderauto lubemuffler

See Details
CAT 740, 120,0002010
Region Metropolitana De Santiago
11,505 h Specifications

See Details
CAT 777GLRC201355,167 h Conditions

See Details
CAT 745C, 246,0512015
Quebec City, QC
11,050 h Conditionsair conditionermirrorsair suspension seatradio

See Details
Show more results

Off Highway Trucks