Currently 17757 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
604 Search results for "Current filter"
Displaying: 457 - 480 Sort by: 
CAT 730-04 S1, 329,9662022
Cannock
529 h Cat Certified Used

See Details
CAT 745-04LRC20222,278 h Cat Certified Usedproduct linkair conditionerretarder

See Details
CAT 777F, 990,0002009
Cd. Obregon
53,350 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
Volvo A35D, 94,5282006
Kipling, SK
13,018 h

See Details
CAT 777GLRC, 1,150,0002012
Hermosillo
23,000 h Rebuildair conditionerbed, dual slopestarter type - electricvital information management system (vims)lighting

See Details
CAT 777F, 1,080,0002011
Hermosillo
20,500 h Rebuildair conditionerbed, dual slopestarter type - electricvital information management system (vims)lighting

See Details
CAT 775GLRC, 902,0002018
Hermosillo
2,800 hair conditionerbed, dual slopestarter type - electriclightingmirrors

See Details
CAT 745, 236,7192016
Valencia
9,127 h

See Details
CAT 740B, 172,2072012
Madrid
16,091 h

See Details
Komatsu HM400-2, 403,0612022
Madrid
4,125 h

See Details
CAT 775GLRC2021
Perth Airport, WA
2,648 hair conditionerproduct linklightingmirrorsretarder

See Details
John Deere & CO. 310E, 185,4212017
Windsor, ON
5,000 h

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B30E, 211,6762020
Cannock
2,387 h

See Details
CAT 777F, 363,5702008
Edmonton, AB
33,197 h

See Details
CAT 740, 110,0002010
Region Metropolitana De Santiago
12,288 h Specifications

See Details
CAT 745-04A, 617,9962018
Kamloops, BC
12,175 h Conditions Rebuild

See Details
CAT 745, 319,8902018
Nearly New Moissy Cramayel, 77
6,133 hlightingair conditionereropsbed, standardce plate

See Details
CAT 730-04A, 224,1282021
Cannock
4,525 h

See Details
CAT 777F, 327,2132007
Edmonton, AB
35,074 h

See Details
CAT 785D2010
Estevan, SK
33,057 h

See Details
CAT 745, 349,7462018
Madrid
7,473 h

See Details
CAT AD60, 193,1252014
Perth Airport, WA
21,428 h Conditionsair conditionerlightingbeaconfire extinguisherradio

See Details
CAT 730-04A, 242,8052019
Cannock
4,190 h

See Details
CAT 777F, 690,7832007
Edmonton, AB
36,036 h

See Details
Show more results

Off Highway Trucks