Currently 17966 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
608 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
CAT 777GLRC, 1,180,0002012
Hermosillo
19,450 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
CAT 745-042018
Brisbane, QL
4,316 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 745-042020
Brisbane, QL
2,518 h Cat Certified Usedproduct linkam fm cd radioair conditionereropstailgate

See Details
CAT 745, 685,0002022
Guadalajara
1,910 h Cat Certified Used

See Details
CAT 745, 685,0002022
San Luis Potosi
1,875 h Cat Certified Used

See Details
CAT 745-042018
Brisbane, QL
4,003 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 730C22017
Brisbane, QL
3,780 h Cat Certified Usedam fm radioproduct linkair conditionereropsauto lube

See Details
CAT 730C22018
Brisbane, QL
4,650 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 777GLRC, 1,050,0002012
Hermosillo
31,850 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
CAT 777GLRC, 1,050,0002012
Hermosillo
24,500 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
CAT 777GLRC, 1,150,0002012
Cd. Obregon
34,200 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
CAT 730-042021
Brisbane, QL
1,533 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 745-042019
Brisbane, QL
4,467 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 745-042018
Brisbane, QL
3,945 h Cat Certified Usedam fm radioproduct linkair conditionereropstailgate

See Details
CAT 777GLRC, 1,240,0002012
Cd. Obregon
23,850 h Cat Certified Used Rebuildlightingair conditionerstarter, electricbody liner

See Details
CAT 730-042021
Brisbane, QL
1,301 h Cat Certified Usedam fm radioair conditionereropstailgateauto lube

See Details
CAT 745-042018
Brisbane, QL
3,941 h Cat Certified Usedam fm radioair conditionereropstailgate

See Details
CAT 740GC, 385,3262021
Lyon / Venissieux, 69
3,186 h Cat Certified Used Conditionsbed, heavy dutyhi speed oil changeam fm radiolightingproduct link

See Details
CAT 745-04LRC2022
Burnie, TA
1,565 h Cat Certified Usedair conditionerbeaconair suspension seat

See Details
CAT 730-04 S1, 329,8862022
Cannock
676 h Cat Certified Used

See Details
CAT 730-04A, 329,8862022
Cannock
473 h Cat Certified Used

See Details
CAT 730-04 S1, 329,8862022
Cannock
844 h Cat Certified Used

See Details
CAT 745-04LRC20222,177 h Cat Certified Usedproduct linkair conditionerretarder

See Details
CAT 745-04LRC20221,957 h Cat Certified Usedproduct linkair conditionerretarder

See Details
Show more results

Off Highway Trucks