Currently 18013 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
607 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT WT 740 GC, 629,0002021
Salt Lake City, UT
1,693 h

See Details
CAT 745, 821,1212022
El Paso, TX
1,073 h Conditions

See Details
CAT 740 GC TG, 776,9002023
Ogden, UT
245 h

See Details
CAT 74504, 380,0002019
Waco, TX
5,063 h Conditions Special Offers Customer Value Agreementbed type - wide anglelube truckair conditionerproduct linkrear view camera

See Details
CAT 745 W/PAN, 532,0002021
Ogden, UT
4,160 h

See Details
CAT 745 W/PAN, 513,0002021
Ogden, UT
5,387 h

See Details
CAT 730, 289,0002019
IN
5,334 h Conditionsam fm radiolightingair conditionereropsdiff lock/unloc

See Details
CAT 730, 289,0002019
IN
5,593 h Conditionsam fm radiolightingair conditionereropsdiff lock/unloc

See Details
CAT 725, 505,0002023
Cedar City, UT
587 h

See Details
CAT 745 TG, 709,0002023
Hurricane, UT
1,827 h

See Details
CAT 745C, 264,0002017
Hannibal, MO
8,707 h Specifications Conditionsair conditionereropstailgate

See Details
CAT 745, 450,0002019
Albuquerque, NM
4,475 h Specifications Conditions

See Details
CAT 730 TG, 615,3002023
Ely, NV
310 h

See Details
CAT 770G, 285,0002014
Lafayette, IN
11,814 h Conditionslightingam fm cd radioair conditionerauto lubestarter, electric

See Details
CAT 740B, 175,0002012
Aurora, CO
13,502 h Conditions

See Details
CAT 745, 510,0002019
Windsor, CO
6,190 h Specifications Conditions

See Details
CAT 745, 335,0002019
Monroe, NC
6,294 h Conditionsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 730-04A, 265,0002019
Youngstown, OH
5,746 h Conditionsengine

See Details
CAT 772, 385,0002008
IN
11,477 h Conditionslightingair conditionermufflerstarter, electricbody liner

See Details
CAT 730C, 160,0002015
Keller, TX
10,912 h Conditionsair conditionerepa labelrear view cameralightingrops - enclosed

See Details
CAT 725, 415,0002022
Rental Fleet Machine, Subject To Availability, AL
736 h Conditionslightingerops

See Details
CAT 740GC T, 380,0002020
Brownstown Twp., MI
5,584 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
Volvo A40E, 125,0002008
Shakopee, MN
14,288 h

See Details
CAT 745, 262,5002019
Montgomery, AL
8,114 h Conditionsair conditionertailgatelighting

See Details
Show more results

Off Highway Trucks