Currently 18013 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
607 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 745, 506,0002019
Cedar Rapids, IA
6,867 h Specificationsair conditionereropsside boardstailgate

See Details
CAT 745, 440,0002018
Cedar Rapids, IA
4,408 hair conditionerrops - enclosedtailgatelightingrear view camera

See Details
CAT 745 TG, 641,0002022
Salt Lake City, UT
3,293 h

See Details
CAT 730C WT, 330,0002015
Urbana, IL
9,644 hfront spray systemrear spray systemtank - 6,000 gallonwater cannonair conditioner

See Details
CAT 745C, 311,7002017
Shakopee, MN
9,138 h Specifications Conditionsproduct link

See Details
CAT 725, 505,0002023
Logan, UT
834 h

See Details
CAT WT 740 GC, 780,0002023
Salt Lake City, UT
755 h

See Details
CAT 740GC, 425,0002020
Colorado Springs, CO
4,960 h Specifications Conditions

See Details
Moxy TRUCKS OF AMERICA MT-30, 60,0001995
Enroute, MI
3,180 h Conditionsbed typelightingrops - enclosedmirrorsbed, heated

See Details
CAT 745, 399,5002019
East Dundee, IL
5,368 h Specifications Conditionsair conditionerrear view cameraretarderrops - enclosedtailgate

See Details
CAT 745, 440,0002019
Rockford, IL
4,209 h Specificationsair conditionerrops - enclosedtailgatelightingproduct link

See Details
CAT 735, 698,0182020
Aurora, CO
7,229 h Specifications

See Details
CAT 740 GC TG, 720,7002023
Salt Lake City, UT
2,148 h

See Details
CAT 730C WT, 473,5002017
Oglesby, IL
7,349 hair conditionereropstank - 6,000 gallonlightinghose reel

See Details
CAT 745 TG, 867,9002023
Lindon, UT
1,325 h

See Details
CAT 740 GC TG, 665,5002022
Ogden, UT
1,262 h

See Details
CAT 730-04, 411,2942021
Eloy, AZ
3,016 h

See Details
CAT 730, 592,0002023
Salt Lake City, UT
798 h

See Details
CAT 745, 418,5002019
Mokena, IL
6,848 h Specificationsair conditionereropsside boardstailgateretarder

See Details
CAT 730 TG, 615,3002023
Cedar City, UT
752 h

See Details
CAT 740GC2018
El Paso, TX
5,926 h Conditions

See Details
CAT 725, 352,0002022
Salt Lake City, UT
2,920 h

See Details
CAT 745C, 291,5002017
Rockford, IL
6,511 h Specificationsair conditionereropstailgate

See Details
CAT WT 740 GC, 629,0002021
Salt Lake City, UT
1,693 h

See Details
Show more results

Off Highway Trucks