Currently 17744 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
599 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
Volvo A40E, 125,0002008
Minneapolis, MN
14,622 h Conditionstier 2 complianttier 1 compliantair conditionertailgatelighting

See Details
CAT 745 TG, 855,6002023
Salt Lake City, UT
1,703 h

See Details
CAT 745 TG, 523,0002021
Hurricane, UT
4,389 h

See Details
CAT 730 TG, 449,8002022
Lindon, UT
2,677 h

See Details
CAT 740 GC TG, 807,6002023
Ogden, UT
662 h

See Details
CAT 740 GC TG, 776,9002023
Lindon, UT
1,287 h

See Details
CAT 740, 475,0002022
FL
3,195 h Specificationsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
Volvo A40F, 189,5002012
Fort Dodge, IA
14,539 h Conditions

See Details
CAT WT 745, 998,0002023
Salt Lake City, UT
431 h

See Details
CAT 745C, 291,5002017
Rockford, IL
6,481 h Specifications Conditionsair conditionerbed, heatedrops - enclosedtailgatelighting

See Details
CAT 740 GC, 681,0002023
Cedar City, UT
1,130 h

See Details
CAT 745, 462,5002019
East Dundee, IL
7,032 h Specificationsair conditionereropsside boardstailgateultra low sulfur diesel fuel

See Details
CAT 745 TG, 855,6002023
Salt Lake City, UT
1,126 h

See Details
CAT 745C, 258,5002015
Mokena, IL
6,929 hair conditionereropsheated bedtailgatelighting

See Details
CAT 745 TG, 855,6002023
Lindon, UT
674 h

See Details
CAT 745 TG, 855,6002023
Vernal, UT
1,015 h

See Details
CAT 740B, 236,6002014
Williston, ND
8,878 h Specifications

See Details
CAT 745C, 291,5002017
Hammond, IN
6,123 h Specifications Conditionsair conditionerbed liner - steeltailgaterops - enclosedultra low sulfur diesel fuel

See Details
CAT 725, 421,5332022
Brewer, ME
1,250 h Conditionsam fm radiolightingproduct linkam fm cd radioultra low sulfur diesel fuel

See Details
CAT 725C2, 261,2502019
East Dundee, IL
5,876 hair conditionerlightingrops - enclosedauto luberetarder

See Details
CAT 745, 506,0002019
Peoria, IL
6,867 h Specificationsair conditionereropsside boardstailgate

See Details
CAT 745, 440,0002018
Cedar Rapids, IL
4,408 hair conditionerrops - enclosedtailgatelightingrear view camera

See Details
CAT 745 TG, 641,0002022
Salt Lake City, UT
3,287 h

See Details
CAT 730C WT, 330,0002015
Urbana, IL
9,625 hfront spray systemrear spray systemtank - 6,000 gallonwater cannonair conditioner

See Details
Show more results

Off Highway Trucks