Currently 17964 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
608 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 740GC, 554,5532019
Londonderry, NH
4,815 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745, 350,0002020
San Antonio, TX
6,258 h Conditionsair conditionerproduct linkrear view cameralightingmirrors

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,511 h

See Details
CAT 745C2015
Irving, TX
7,946 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 745C, 220,5002016
Corpus Christi, TX
7,087 h Specificationsair conditionertailgate

See Details
CAT 336 TC, 199,5002020
San Antonio, TX
5,009 hlightingproduct linkair conditionererops

See Details
CAT 745, 220,5002018
Corpus Christi, TX
8,638 h Specificationsproduct linkultra low sulfur diesel fuelair conditionertailgateauto lube

See Details
CAT 730C, 413,4532014
Milford, MA
10,431 ham fm radiolightingproduct linkultra low sulfur diesel fuelauto lube

See Details
CAT 768B, 3,3001974
MT
1 h

See Details
CAT 769B, 3,3001967
MT
1 h

See Details
CAT 769B, 3,3001973
MT
1 h

See Details
CAT 745, 283,6052017
Ft. Worth, TX
6,538 h Specificationslightingproduct linkultra low sulfur diesel fuelair conditionertailgate

See Details
CAT 7452019
Victoria, TX
5,942 h Specificationsproduct linkair conditionereropstailgateauto lube

See Details
CAT 725C, 185,8502016
San Antonio, TX
6,646 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745-04, 449,4002019
Kansas City, MO
3,401 h

See Details
CAT 768, 3,3001974
MT
1 h

See Details
CAT 730-04, 325,6002019
Topeka Area, KS
4,469 h

See Details
CAT 773D, 251,5001997
Henderson, NV
13,420 h Conditionslightingair conditionerretardermuffler

See Details
CAT 773D, 251,5002001
Henderson, NV
13,089 h Conditionslightingair conditionerretardermuffler

See Details
CAT 745C, 205,5302015
Batavia, NY
10,119 hair conditionertailgatelightingultra low sulfur diesel fuelce plate

See Details
CAT 74504, 344,9242018
Syracuse, NY
7,168 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 730, 375,1262018
North Syracuse, NY
5,836 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
Volvo A35G, 257,7462015
Milford, MA
11,773 ham fm radiolightingam fm cd radioultra low sulfur diesel fuelerops

See Details
MISCELLANEOUS MFGRS 1700, 8,0002015
Yakima, WA
1,160 h

See Details
Show more results

Off Highway Trucks