Currently 18003 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
607 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 725C 2, 387,5002018
Gillette, WY
7,613 h

See Details
CAT 7452019
Austin, TX
5,028 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 745, 246,7502019
San Antonio, TX
7,414 h Specificationsproduct linkair conditionereropstailgateauto lube

See Details
CAT 7452019
Waco, TX
5,525 h Specificationslightingair conditionertailgateauto lubefast fuel

See Details
CAT 745C, 204,4932015
Batavia, NY
8,939 hair conditionerlighting

See Details
CAT 730TG, 495,0002021
St. Augustine, FL
3,732 h

See Details
CAT 730TG, 475,0002021
9901 Ringhaver Drive, FL
5,281 h

See Details
CAT 74504, 425,9222019
Milford, MA
3,480 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerbed, standard

See Details
CAT 730TG, 450,0002021
St. Augustine, FL
3,627 h

See Details
CAT 740GC, 552,9442019
Batavia, NY
5,193 ham fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745-04, 347,3002018
Topeka Area, KS
5,310 h

See Details
CAT 7452019
Irving, TX
6,986 h Specificationslightingproduct linkair conditionertailgateauto lube

See Details
CAT 745, 295,0502018
Waco, TX
7,315 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 772G, 297,0002016
Urbana, IA
12,684 hair conditionerauto lube

See Details
CAT 745, 252,0002018
Waco, TX
7,275 h Specificationsproduct linkair conditionerbed, standardtailgate

See Details
CAT 725C, 220,0002015
Cedar Rapids, IA
7,737 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorsbeacon

See Details
CAT 7452019
Victoria, TX
8,688 h Specificationsproduct linkair conditionereropstailgateauto lube

See Details
CAT 770G, 592,0002020
Richwood, KY
4,669 h Conditions

See Details
CAT 770G, 725,0002019
Cedar Rapids, IA
2,517 hair conditionerauto lubebed liner - steelbed, dual sloperetarder

See Details
CAT 730C2, 423,6562017
Milford, MA
5,841 ham fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740GC, 554,5532019
Londonderry, NH
4,815 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745, 350,0002020
San Antonio, TX
6,258 h Conditionsair conditionerproduct linkrear view cameralightingmirrors

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,511 h

See Details
CAT 745C2015
Irving, TX
7,946 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
Show more results

Off Highway Trucks