2022 [Other] MISCELLANEOUS MFGRS 4527A For Sale - 32,600 USD | Cat Used
Quick Search

MISCELLANEOUS MFGRS 4527A

Construction and Mining Equipment MISCELLANEOUS MFGRS 4527A

Year
2022
Working hours
1,226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Great Bend, KS
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS 4527A
Foley Equipment Company
CategoryArticulated boom lifts
Serial Number2114036-00349
Unit Number1AR7186
Catalog Number10118865
Year2022
Hours1,226 h
CountryUnited States
LocationGREAT BEND, United States
Pricing
Price Excluding Tax32,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- Foley Work Ready -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
ORDER PARTS FROM MDI - PHONE #: 844 634 3478

2" BALL COUPLER
CHARGE INDICATOR, AIR/WATER
KS TAG 180309
LIFT, 45' MAX HEIGHT, HYD
LINES TO PLATFORM, 110V GFI
OUTRIGGERS, AUTOMATIC LEVELING,
PARTS CALL MDI 844.634.3478
PROTECTED POWER TO PLATFORM,
TILT ALARM SENSOR, BATTERY
VIN# 5CUAJ2017NA000349
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering