Quick Search

JLG 670SJ SL

JLG 670SJ SL

Year
2022
Working hours
925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandJLG 670SJ SL
Wheeler Machinery Co.
CategoryArticulated boom lifts
Serial Number0300269511
Unit NumberAWP00556
Catalog Number10017055
Year2022
Hours925 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4WD 3.8 MPH
ENGINE BLOCK HEATER
FLASHING AMBER BEACON
HORIZONTAL OUTREACH: 57 FT
HYD,OIL COOLER (DTZ)
INWARD SELF-CLOSING SWING GATE
PLATFORM CAPACITY-RES:750LBS
PLATFORM CAPACITY-UNRES:550LBS
PLATFORM HEIGHT: 66'10"
PRICED 07/03/23 KR (SELF LEVELING)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering