Quick Search

JLG 660SJ SP

JLG 660SJ SP

Price
US$ 147,489
Year
2023
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandJLG 660SJ SP
CategoryArticulated boom lifts
Serial Number0300302109
Unit NumberAWP00257
Catalog Number10044591
Year2023
Hours2 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax147,489 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationENGINE BLOCK HEATER
INWARD SELF-CLOSING SWING GATE
FLASHING AMBER BEACON
PLATFORM CAPACITY-RES:750LBS
HYD,OIL COOLER (DTZ)
PLATFORM WORKLIGHTS
PLATFORM HEIGHT: 66'5"
PLATFORM CAPACITY-UNRES:550LBS
HORIZONTAL OUTREACH: 57 FT
PRICED NEW 03/14/23 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering