Quick Search

JLG 660SJ SP

JLG 660SJ SP

Year
2022
Working hours
487 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandJLG 660SJ SP
Wheeler Machinery Co.
CategoryArticulated boom lifts
Serial Number0300294944
Unit NumberAWP00451
Catalog Number10095579
Year2022
Hours487 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax127,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationENGINE BLOCK HEATER
FLASHING AMBER BEACON
HORIZONTAL OUTREACH: 57 FT
HYD,OIL COOLER (DTZ)
INWARD SELF-CLOSING SWING GATE
PLATFORM CAPACITY-RES:750LBS
PLATFORM CAPACITY-UNRES:550LBS
PLATFORM HEIGHT: 66'5"
PLATFORM WORKLIGHTS
PRICED 03/21/24 KR (SP)
W/SKYPOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering