2006 JLG 600S JLG For Sale - 40,000 USD | Cat Used
Quick Search

JLG 600S JLG

JLG 600S JLG

Year
2006
Working hours
1,590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandJLG 600S JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300092749
Unit NumberEQ00132683
Catalog Number10180754
Year2006
Hours1,590 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CERTIFIED W/2 YEAR WARRANTY
Deutz Diesel 4WD Foam Filled Tires Skypower Skyguard No Jib - Certified
Dimensions (Stowed): 8'5" H x 28' 4" L x 8'2" W
Fuel Tank Capacity: 40 Gal - Hydraulic: 32 Gal
Machine Weight: 21,800 lbs
Platform Height: 60 ft 3 in - Horizontal Outreach: 49' 6" - Platform Size 36" x 96"
Platform Weight Capacity: 500 lbs Unrestricted - 1,000 lbs Restricted Work Area
S65 - JLG 600S Diesel 4WD
SKYPOWER: 7500 WATT GENERATOR & POWER CABLE TO PLATFORM
Tires: Foam Filled 39 x 15 - 22.5 Lug Tread
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering