2018 JLG 460SJ JLG For Sale - 38,775 USD | Cat Used
Quick Search

JLG 460SJ JLG

JLG 460SJ JLG

Year
2018
Working hours
2,458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandJLG 460SJ JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300242158
Unit NumberEQ00132770
Catalog Number10180707
Year2018
Hours2,458 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax38,775 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDimensions (Stowed): 8'2" H x 29' 3" L x 7'7" W
Engine: Deutz D2.9L4 Tier 4 Final 49 HP
FUEL TANK CAPACITY: 22 GAL - HYDRAULIC: 36 GAL
JLG Model 460SJ Pkg 4 Straight Boom with Jib
Machine Weight: 16,600 lbs - Ground Clearance 12"
Opt: Cold Weather Start Kit
Opt: Flashing Amber Beacon
Opt: Foam Filled Tires 12 x 16.5
Platform Height: 46 ft - Horizontal Outreach: 39' Platform Size 36" x 96"
Platform Weight Capacity: 600 lbs Unrestricted
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering