2007 JLG 400S JLG For Sale - 25,950 USD | Cat Used
Quick Search

JLG 400S JLG

JLG 400S JLG

Year
2007
Working hours
1,220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Elizabethtown, KY
+1 309 494 4357
Show phone number
Basic information
BrandJLG 400S JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300113300
Unit NumberEQ00123499
Catalog Number10182080
Year2007
Hours1,220 h
CountryUnited States
LocationElizabethtown, United States
Pricing
Price Excluding Tax25,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCERTIFIED - USED
DEUTZ DIESEL
Dimensions: 7'7"W x 7'10"H x 24'9"L (stowed)
Foam Filled Tires 12 x 16.5 - 4WD
Fuel Tank Capacity: 26 gal - Hydraulic: 42 gal
Ground Clearance 12.5"
Horizontal Reach: 34' 7"
Machine Weight: 12,650 lbs
PLATFORM CAPACITY: UNRESTRICTED 500 LBS - RESTRICTED 1000 LBS
Platform Height: 40' 4"
PLATFORM SIZE: 36" X 96"
S40 - JLG Model 400S 40ft Straight Boom - No Jib
Skypower: 7.5kW Genset, power cable to platform
Tail Swing: 2' 10"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering