Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Aerial platforms
Articulated boom lifts
JLG
Quick Search
Contact dealer
JLG 1250AJP
2009
934 Hours
OHIO CAT
Brand
JLG 1250AJP
Category
Articulated boom lifts
Serial Number
0300135839
Unit Number
U44875
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
JLG 1250AJP
Home
Construction
Aerial platforms
Articulated boom lifts
JLG
JLG 1250AJP
Year
2009
Working hours
934 h
Print
Add to favorites
‹
›
×
Videos of JLG 1250AJP
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
OHIO CAT
Perrysburg, OH
+1 419 873 7975 x2908
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
JLG 1250AJP
Ohio CAT - Cleveland
Category
Articulated boom lifts
Serial Number
0300135839
Unit Number
U44875
Catalog Number
10077755
Year
2009
Hours
934 h
Country
United States
Location
Perrysburg, United States
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
6
5
0
cleaning required
No
operations and maintenance manuals present
Yes
s.o.s. taken
No
crankcase guard / battery box
Fair
eng. enclose hood / stack
Fair
fiberglass
Fair
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Fair
plastic
Fair
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
inspection sticker dated
No
safety decals in place
Yes
safety decals legible
Yes
back up alarm
Good
horn
Good
gauges, operator station, console
4
4
0
controls neutral/off
Yes
current parts manual
Yes
current safety manual
Yes
dash console
Fair
drive brakes
Good
drive unit
Good
foot switch
Good
gauges
Fair
meter
Fair
swing brakes
Good
switches
Fair
engine
8
0
0
anti-freeze color
Air cooled
diesel exhaust fluid (def) level
N/A
fuel level
1/2
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Black
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
air cleaner
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
overall operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
notes - electrical, starting and charging system
Battery was dead when trying to start
alternator
Good
batteries / cables
Good
pre-heater
Good
starter
Good
wiring
Good
steering
7
0
1
front axle - steering
Good
lines / fittings
Good
pumps
Good
steering controls
Good
steering cylinder
Poor
Front left steering cylinder leaking
steering linkage
Good
tie rods / rod ends
Good
valves
Good
hydraulics
7
1
0
leaks - hydraulics
Yes
notes - hydraulics
Main boom exstension cyl leaking, front axle exension cyl leaking, front Left steering cylinder leaking
control linkage
Good
hose fittings
Good
hose lines
Fair
lift cylinders
Good
overall operating condition - hydraulics
Good
pump & valves
Good
tank
Good
tilt cylinder
Good
boom
3
0
0
boom length (actual length)
125’
boom condition
Good
boom pins
Good
pins & bushings
Good
platform
4
0
0
lanyard anchors
Yes
lanyard anchors labeled
Yes
floor
Good
gate / latch
Good
guards
Good
rails
Good
final drives
6
0
0
drive motors
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims
Good
tires
Spare
No
Tires Needed
No
Average Life Remaining - TIRES
90
Front Tire Size
IN445/50D710
Notes - TIRES
All in good shape
Rear Tire Size
IN445/50D710
Tire Size - TIRES
IN445/50D710
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Outrigger 806EB07700
90
No
No
No
Left Rear
Outrigger 807EB07186
90
No
No
No
Right Front
Outrigger 01-07-00065
90
No
No
No
Right Rear
Outrigger 01-07-00065
90
No
No
No
chassis
2
0
0
axle extention
Good
axle oscillation
Good
turntable
4
0
0
swing drive and gear secure
Yes
swing bolts
Good
swing drive and gear
Good
turntable bearing
Good
turntable bearing lubrication
Good
comments, misc. repairs, general remarks
comment 1
Machine in overall great shape
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
JLG 1250AJP on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.