Genie Z30/20NR

Genie Z30/20NR

Price
15,800 USD
Year
2006
Working hours
623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z30/20NR
CategoryArticulated boom lifts
Serial NumberZ30N06-8117
Unit Number4AR8060
Catalog NumberCU2151064
Manufacturing Year2006
Hours623 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$ 15,800
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PKG,Z30N/34N,UK STOCK
ANSI MARKET
COSM DECAL OPT, GENIE Z30N
GENIE Z-30/20N 2006
LANGUAGE OPTION,ENGLISH
OPT,LVL SENSR,4.5?,WHITE
OPTION, BCI, Z30/34 DC
OPTION,4' PLATFORM
OPTION,CHARGER,110V,60HZ
OPTION,PLATFORM SUPPORT STD
OPTION,US 110V PLUG,UNI CHGR
Z30/20N ENGLISH DECALS
Z30N ROTATING JIB BASE UNIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone