Genie Z80/60D4W

Genie Z80/60D4W

Price
75,600 USD
Year
2015
Working hours
1717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z80/60D4W
CategoryArticulated boom lifts
Serial NumberZ8015-5319
Unit Number4AR8161
Catalog NumberCU2385683
Manufacturing Year2015
Hours1717 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 75,600
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
AXLES - 4WD, HYDRAULIC OIL
CONTINUOUS ROTATION, DESCENT &
COOLER, TELESCOPING RISER FOR
FOAM FILLED TIRES, 58HP
PERKINS TIER 4F DIESEL, 12VDC
PLATFORM
PLATFORM, ACTIVE OSCILLATING
PLATFORM, SELF LEVELING
TILT ALARM, AC POWER CORD TO
UP & OVER, 6' JIB, 8' STEEL
WELDER READY
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
AXLES - 4WD, HYDRAULIC OIL
CONTINUOUS ROTATION, DESCENT &
COOLER, TELESCOPING RISER FOR
FOAM FILLED TIRES, 58HP
PERKINS TIER 4F DIESEL, 12VDC
PLATFORM
PLATFORM, ACTIVE OSCILLATING
PLATFORM, SELF LEVELING
TILT ALARM, AC POWER CORD TO
UP & OVER, 6' JIB, 8' STEEL
WELDER READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone