2015 Genie Z62/40G4W For Sale - 48,900 USD | Cat Used
Quick Search

Genie Z62/40G4W

Genie Z62/40G4W

Year
2015
Working hours
2,622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandGenie Z62/40G4W
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberZ6215A-406
Unit Number4AR8068
Catalog Number2275467
Year2015
Hours2,622 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax48,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12VDC AUXILLARY POWER UNIT,
360 DEG CONTINUOUS ROTATION,
8' STEEL PLATFORM, AC POWER
ACTIVE OSCILLATING AXLES - 4WD,
ALARM PACKAGE / BEACON
CORD TO PLATFORM, SELF LEVELING
DESCENT & TILT ALARM, 6' JIB,
DUEL FUEL - 75HP FORD/LPG,
PLATFORM
WATER BASED FOAM FILLED TIRES
WELDER READY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering